IESNA:LM-63-2002
[TEST]P1704731
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/28/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-4)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]GSS-SB4A-AMB-U-T2R
[LUMINAIRE] GALLEON SITE SLIM HIGH DENSITY LED ARRAYS 4SQUARE 130W  1590K FIXTURE w/ T2 ROADWAY DISTRIBUTION
[LAMP] (104) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.08A 130.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8408.4
TILT=NONE
104 -1 1 37 22 1 1 1.0000 1.0000 0.0000
1.000 1 130.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 82 85 90 95 105 115 125 135 145 155 165 175 180 
1116.1 1352.8 1601.2 1743.2 1810.3 1790.5 1703.8 1664.3 1688.0 1755.0 1881.3 2023.2 2196.8 2488.6 2961.9 3419.4 3794.1 4026.7 4137.2 
4082.0 3892.7 3261.6 2508.3 2106.1 1490.8 1017.5 638.9 406.2 303.7 228.7 185.4 142.0 98.6 43.4 11.8 3.9 0.0 
1116.1 1356.7 1581.5 1739.3 1810.3 1782.7 1707.7 1656.4 1688.0 1751.1 1873.4 2003.5 2177.0 2441.3 2926.4 3399.7 3754.6 4003.1 4093.8 
4066.2 3888.7 3261.6 2532.0 2117.9 1490.8 1025.4 654.7 410.2 311.6 236.6 193.3 153.8 102.5 51.3 11.8 3.9 0.0 
1116.1 1344.9 1569.7 1747.2 1830.0 1822.1 1751.1 1699.8 1707.7 1766.9 1865.5 1975.9 2121.8 2330.9 2764.7 3218.2 3585.0 3845.3 3987.3 
4007.0 3908.4 3663.9 2851.5 2252.0 1672.2 1143.7 753.3 481.2 347.1 264.2 216.9 177.5 130.1 86.8 27.6 3.9 0.0 
1116.1 1337.0 1553.9 1731.4 1837.9 1861.5 1826.0 1778.7 1774.8 1802.4 1869.4 1968.0 2086.3 2248.0 2512.3 2887.0 3316.8 3624.5 3809.8 
3912.4 3916.3 3821.7 3537.7 2906.7 2188.9 1502.6 978.1 615.3 398.3 295.8 232.7 185.4 138.0 86.8 39.4 3.9 0.0 
1116.1 1317.3 1534.2 1711.7 1841.8 1912.8 1920.7 1897.0 1885.2 1897.0 1948.3 2015.3 2113.9 2232.3 2370.3 2606.9 2961.9 3281.3 3541.6 
3691.5 3754.6 3782.2 3723.1 3498.3 2910.6 2255.9 1459.3 922.9 556.1 355.0 232.7 181.4 149.9 106.5 39.4 3.9 0.0 
1116.1 1281.8 1494.7 1664.3 1822.1 1932.5 1999.6 2019.3 2023.2 2046.9 2098.2 2165.2 2240.1 2334.8 2425.5 2535.9 2701.6 2950.1 3214.3 
3431.2 3589.0 3675.7 3715.2 3707.3 3608.7 3285.3 2610.9 1830.0 978.1 591.6 366.8 264.2 193.3 86.8 31.6 7.9 0.0 
1116.1 1266.0 1439.5 1605.2 1762.9 1920.7 2035.1 2106.1 2149.4 2192.8 2248.0 2323.0 2437.3 2535.9 2662.1 2760.7 2890.9 3013.2 3151.2 
3328.7 3537.7 3727.0 3861.1 3975.5 4085.9 4082.0 3943.9 3245.9 2461.0 1317.3 765.1 425.9 209.0 110.4 47.3 7.9 0.0 
1116.1 1222.6 1368.5 1522.4 1676.2 1830.0 1964.1 2086.3 2173.1 2259.9 2334.8 2405.8 2500.4 2610.9 2737.1 2859.3 3009.2 3151.2 3312.9 
3474.6 3644.2 3837.4 4089.9 4283.1 4535.5 4740.6 4614.4 4358.0 4058.3 3368.1 2603.0 1344.9 347.1 157.8 55.2 11.8 0.0 
1116.1 1183.2 1297.6 1408.0 1538.1 1656.4 1782.7 1901.0 1999.6 2102.1 2204.7 2291.4 2405.8 2512.3 2622.7 2713.4 2847.5 2965.8 3131.5 
3301.1 3466.7 3667.9 3963.6 4129.3 4350.2 4535.5 4519.7 4689.3 4780.0 4713.0 4350.2 2808.1 1112.2 323.4 67.0 15.8 0.0 
1116.1 1151.6 1222.6 1313.3 1411.9 1510.5 1617.0 1703.8 1782.7 1881.3 1979.9 2078.4 2184.9 2303.3 2441.3 2591.2 2768.6 2965.8 3174.9 
3395.7 3671.8 3999.1 4452.7 4799.8 5213.9 5592.5 5742.4 6219.6 6444.4 6420.7 5892.2 3470.7 1017.5 189.3 43.4 19.7 0.0 
1116.1 1139.8 1195.0 1262.1 1340.9 1439.5 1526.3 1605.2 1688.0 1766.9 1861.5 1960.1 2054.8 2192.8 2334.8 2496.5 2670.0 2875.1 3084.2 
3336.6 3616.6 3951.8 4365.9 4768.2 5178.4 5529.4 5687.1 6172.2 6199.9 6002.7 5233.6 2863.3 757.2 118.3 35.5 15.8 0.0 
1116.1 1116.1 1151.6 1183.2 1242.3 1305.4 1364.6 1423.8 1490.8 1557.9 1628.8 1715.6 1806.3 1908.9 2023.2 2157.3 2287.5 2461.0 2626.7 
2796.2 3036.8 3328.7 3652.1 3975.5 4306.8 4460.6 4590.7 4870.7 4614.4 4259.4 3372.1 1569.7 516.7 142.0 39.4 15.8 0.0 
1116.1 1100.4 1092.5 1100.4 1128.0 1159.5 1187.1 1226.6 1262.1 1317.3 1360.7 1400.1 1455.3 1506.6 1561.8 1624.9 1684.1 1747.2 1822.1 
1897.0 1995.6 2125.8 2204.7 2275.6 2358.5 2255.9 2224.4 2129.7 1707.7 1242.3 816.4 410.2 216.9 82.8 31.6 15.8 0.0 
1116.1 1060.9 993.9 950.5 922.9 915.0 918.9 926.8 938.7 950.5 946.5 934.7 926.8 915.0 895.3 871.6 836.1 800.6 769.1 
721.7 674.4 623.1 587.6 560.0 528.5 481.2 433.8 394.4 355.0 295.8 216.9 142.0 90.7 55.2 27.6 11.8 0.0 
1116.1 1009.6 895.3 828.2 800.6 800.6 812.4 828.2 836.1 828.2 812.4 784.8 769.1 761.2 745.4 721.7 690.2 646.8 615.3 
583.7 536.4 481.2 425.9 402.3 398.3 390.4 386.5 370.7 358.9 323.4 268.2 177.5 90.7 55.2 23.7 7.9 0.0 
1116.1 982.0 824.3 761.2 749.3 773.0 796.7 812.4 812.4 780.9 761.2 737.5 729.6 706.0 686.2 650.7 631.0 599.5 552.1 
485.1 449.6 425.9 414.1 410.2 402.3 398.3 382.6 358.9 331.3 303.7 232.7 197.2 122.3 55.2 19.7 3.9 0.0 
1116.1 946.5 773.0 729.6 745.4 777.0 804.6 812.4 788.8 757.2 721.7 702.0 682.3 658.6 635.0 619.2 587.6 548.2 512.7 
485.1 469.3 457.5 425.9 398.3 382.6 362.8 343.1 319.5 287.9 228.7 205.1 185.4 149.9 86.8 31.6 3.9 0.0 
1116.1 922.9 749.3 713.9 745.4 784.8 808.5 800.6 769.1 729.6 690.2 666.5 642.9 623.1 611.3 583.7 560.0 544.3 536.4 
500.9 465.4 433.8 410.2 382.6 358.9 331.3 303.7 272.1 236.6 209.0 177.5 145.9 110.4 74.9 31.6 3.9 0.0 
1116.1 883.4 729.6 717.8 757.2 792.7 808.5 792.7 753.3 709.9 666.5 642.9 615.3 595.5 579.8 556.1 528.5 500.9 485.1 
461.4 433.8 406.2 382.6 355.0 331.3 307.6 280.0 256.4 224.8 197.2 169.6 134.1 98.6 59.2 19.7 0.0 0.0 
1116.1 891.3 717.8 721.7 757.2 800.6 816.4 784.8 745.4 690.2 646.8 619.2 591.6 579.8 567.9 532.4 496.9 449.6 433.8 
425.9 394.4 366.8 351.0 323.4 303.7 284.0 264.2 236.6 213.0 189.3 161.7 130.1 122.3 51.3 19.7 0.0 0.0 
1116.1 887.4 717.8 717.8 769.1 804.6 808.5 777.0 733.6 678.4 635.0 607.4 579.8 567.9 560.0 516.7 465.4 425.9 410.2 
394.4 370.7 347.1 323.4 303.7 291.9 280.0 260.3 236.6 216.9 197.2 165.6 138.0 142.0 59.2 19.7 0.0 0.0 
1116.1 871.6 713.9 721.7 765.1 796.7 812.4 773.0 733.6 670.5 635.0 603.4 579.8 567.9 556.1 516.7 461.4 422.0 410.2 
394.4 366.8 339.2 319.5 295.8 291.9 280.0 260.3 236.6 216.9 193.3 161.7 138.0 110.4 59.2 19.7 0.0 0.0 
